Quinn Interactive Quinn Interactive
Careers at Diodes, Inc.
Greenock

Discover More

Greenock map

Greenock, Scotland (Wafer Fabrication (GFAB))

Diodes’ Greenock wafer fabrication facility (GFAB) is located in Scotland (UK). This site has both 150mm and 200mm fabrication operations with over 300 employees on site, including a technical team engaged in technology and process transfers.

The 150mm and 200mm wafer fabrication lines are capable of running advanced analog, CMOS, BiCMOS, and discrete production processes to produce a variety of highly efficient semiconductor products.

The company's broad portfolio of products is locked in high-growth and high-value market applications such as consumer, computer, communications, industrial, and automotive electronics. The facility is successfully certified to ISO9001/2015, IATF 16949/2016, ISO14001/2015, and ISO45001/2018 Quality and EHS standards, and is member of the of the Responsible Business Alliance (RBA).

What you get

Benefits